Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 746M spot light
Catalog Number
746BQMR
Product Length/Depth
14.63 IN
Product Height
17 IN
Product Width
11.25 IN
Product Weight
50 LB

Certifications and compliances

Area Classification
Ordinary/Non-Hazardous Locations
Standards Type
NEC/CEC
NEMA Rating
4X
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
Quartz halogen
Wattage
500W
Mounting Method
Surface
Material
Brass
Lens Material
Heat resistant glass
Optical Distribution
Medium
Voltage Rating
120 Vac
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454