Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 749 spot light
Catalog Number
749A
UPC
662276386853
Product Length/Depth
14.5 IN
Product Height
18 IN
Product Width
11 IN
Product Weight
24 LB

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Incandescent
Wattage
500W
Mounting Method
Surface
Material
Copper-free aluminum
Lens material
Heat resistant glass
Optical distribution
Medium
Voltage rating
120 Vac
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454