Select your location

Eaton Crouse-Hinds series Pauluhn 749 spot light
749AQ
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 749 spot light
Catalog Number
749AQ
Product Length/Depth
14.5 IN
Product Height
18 IN
Product Width
11 IN
Product Weight
24.8 LB

Product specifications

Ingress Protection (IP) Ratings
IP66
NEMA Rating
4
Wattage
1000W
Area Classification
Ordinary/Non-Hazardous Locations
Lens Material
Heat resistant glass
Optical Distribution
Medium
Lamp Type
Quartz halogen
Material
Copper-free aluminum
Mounting Method
Surface
Standards Type
NEC/CEC
Voltage Rating
120 Vac