Select your location

Eaton Crouse-Hinds series Pauluhn 749 spot light
749AQGRD
Specifications

Product specifications

Special Features
Guard
Ingress Protection (IP) Ratings
IP66
NEMA Rating
4
Wattage
1000W
Area Classification
Ordinary/Non-Hazardous Locations
Lens Material
Heat resistant glass
Optical Distribution
Medium
Lamp Type
Quartz halogen
Material
Copper-free aluminum
Mounting Method
Surface
Standards Type
NEC/CEC
Voltage Rating
120 Vac