Knowledge Search
Download document () of 20

7511W-BOX

Eaton standard grade decorator switch, Lighted in off position, box, #14-12 AWG, 15A, Flush, 120/277V, Back/push, Maintained, White, Motor Control, Fan, LED, Incand, Florscnt, Halogen, Single-pole, Thermoplastic 628009

General specifications

Product Name
Eaton standard grade decorator switch
Catalog Number
7511W-BOX
UPC
032664628009
Product Length/Depth
1.44 in
Product Height
4.19 in
Product Width
0.97 in
Product Weight
0.001 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed

Product specifications

Allowable wire size
#14-12 AWG
Special features
Lighted in off position, box
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Back and push
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Load type
Fan
CFL
MLV
FLR
ELV
INC
Motor Control
LED
HAL
Material
Thermoplastic
Actuator
Decorator
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.