Knowledge Search
Download document () of 20

7603GY-BOX

Eaton commercial grade decorator switch, Box, #14-10 AWG, 15A, Flush, 120/277V, Back/push, Antimicrobial paddle, Maintained, Gray, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Three-way, Thermoplastic 647116

General specifications

Product Name
Eaton commercial grade decorator switch
Catalog Number
7603GY-BOX
UPC
032664647116
Product Length/Depth
1.29 in
Product Height
4.19 in
Product Width
1.18 in
Product Weight
0.25 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed
Product Type
Commercial grade decorator switch

Product specifications

Allowable wire size
#14-10 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Three-way
Phase
Single-phase
Wiring method
Back and push
Switch type
Three-way
Mounting method
Flush
Closure type
Maintained
Load type
HAL
CFL
FLR
Motor Control
INC
LED
ELV
Fan
MLV
Material
Thermoplastic
Actuator
Antimicrobial paddle
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.