Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 72400 Series Medium Duty Closed Circuit Pump Servo Control
Catalog Number
78461-REH-04
Product Length/Depth
8.734 IN
Product Height
11.012 IN
Product Width
6.26 IN
Product Weight
16.5 LB
Warranty
Hydraulics Warranty

Product specifications

Type
Variable Displacement
Configuration
Single
Mounting Flange Location
Standard J744
Maximum Working Pressure
86 b
Paint
None
Maximum Input Torque
31 N-m
Displacement
1.15 CIR
Shaft Rotation
Bi-Directional
Input Shaft
None
Maximum Rated Speed
3600 RPM
Maximum Input Power
15 KW
Design Type
None
Peak Pressure Rating
155 b
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
How to buy from Eaton