Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
912A383
Catalog Notes
Axle serial numbers 35S18135C or 37S08651B and later

Axle information

Axle Description
Rover Type
Axle Location
Rear
Axle Shaft Diameter
1.24 IN

Additional specifications

Differential Type
Limited Slip (LSD)
Gear Spline Tooth Count
24 EA
Ring Gear Ratio
3.54
Vehicle Usage
Off-Road: Light Trail / Sand Sports
Off-Road: Extreme Off-Road
On Road: Restoration
Off-Road: Rock Crawl
Off-Road: Work Truck / Towing
On Road: Drag Racing
On Road: Work Truck / Towing
On Road: Circle Track
On Road: Street and Muscle
How to buy from Eaton
Locate a channel partner

Locate a retailer

Technical support

Customer Service
+1 (800) 328-3850

Product selector

Find the right differential for your vehicle

I am a channel partner

Channel partner order center