Knowledge Search
Download document () of 20
We make what matters work*

93PX13KHWPAR

93PX 13000VA 13000W N+1 208V 3-Phase Online Double-Conversion UPS - Hardwired Input/Output, Maintenance Bypass, Cybersecure Network Cards, Extended Run, 21U (93PX13KHWPAR)

View runtime graph

13

General specifications

Product Name
Eaton 93PX Three-Phase UPS
Catalog Number
93PX13KHWPAR
UPC
037332295477
Product Length/Depth
32.25 in
Product Height
36 in
Product Width
17.244 in
Product Weight
900.59 lb
Certifications
IEC/EN 62040-1
UL 1778
Global Catalog
93PX13KHWPAR
Product Type
Three-phase UPS

Product specifications

Topology
Online/Double-conversion
Rack size
21U
VA rating
13 kVA
Package contents
  • (2) 93PX13KPM 3U power modules
  • (2) NETWORK-M3 Gigabit network cards
  • (4) 93PXEBM240 3U extended battery modules
  • 93PXMBPARA20KHW 3U parallel maintenance bypass panel
  • Rack-mounting hardware
  • Assorted cabling
  • User documentation
Current Crest Ratio
3:1
Nominal frequency
60 Hz
Input power factor
1
Output nominal voltage
120/208V 3-PH Wye
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Up to 5 EBM per power module
Relative humidity
0-95% non-condensing
Output Receptacles
Hardwire
Product Features
Expandable Runtime
Product Highlights
Innovative quick-connect design for easy plug-and-play deployment and service
Up to 97% energy efficiency in ECO mode to save energy and operating costs
Unity power factor (1.0) and high power density to save data center white space
Cybersecure network cards allow full UPS remote access and control 24/7
Parallel maintenance bypass panel enables N+1 redundancy to maintain uptime
Output power factor
1
Phase (input)
3-Phase
Expandable Runtime Description
Expandable runtime depends on the number of additional EBM added and up to 5 EBMs per power module
Dc Voltage
± 120 Vdc
Operating Temperature Range
32° to 104°F (0° to 40°C)
Typical Battery Life
Between 3.5 years and up to 6 years depending on the maintenance and environmental temperature
Input Circuit Breakers
via the MBP, 80A
Installation Form Factor Notes
4 post 19 inch rackmount
Output AC waveform (AC mode)
Pure Sine Wave
Output AC waveform (battery mode)
Pure Sine Wave
Output Capacity (Watts)
13000
Operating Elevation
3000M (No derating up to 1000M (3280ft), and 1% deration per 100M above 1000M (3280ft))
Frequency Rating Details
50/60Hz ± 4Hz
Output Voltage Regulation (Line Mode)
± 1%
Storage Temperature
5° to 140°F (-15° to 60°C)
Form factor
Rackmount
Input Nominal Voltage Description
3-Phase 208V WYE
THDi
< 4% full load
Transfer Time (Economy Mode)
<10ms
Output Capacity (VA)
13000
UPS Input Connection Type
Hardwire
Input Nominal Voltage
120/208 VAC 3-PH Wye

Export product specification