Knowledge Search
Download document () of 20
We make what matters work*

93PX15KHWNPAR

93PX 15000VA 15000W N+1 400V 3-Phase Online Double-Conversion UPS - Hardwired Input/Output, Maintenance Bypass, Cybersecure Network Cards, Extended Run, 21U

View runtime graph

15

General specifications

Product Name
Eaton 93PX Three-Phase UPS
Catalog Number
93PX15KHWNPAR
UPC
037332295903
Product Length/Depth
28.1 in
Product Height
35.56 in
Product Width
17.24 in
Product Weight
715 lb
Certifications
IEC/EN 62040-1
UL 1778
Global Catalog
93PX15KHWNPAR
Product Type
Three-phase UPS

Product specifications

Topology
Online/Double-conversion
Rack size
21U
VA rating
15 kVA
Wattage
15 kW
Package contents
  • (2) 93PX15KIPMB 3U power modules
  • (2) NETWORK-M3 Gigabit network cards
  • (2) 93PX2EBM480U 6U extended battery modules
  • MBP20KIUPARA 3U parallel maintenance bypass panel
  • Rack-mounting hardware
  • Assorted cabling
  • User documentation
Current Crest Ratio
3:1
Nominal frequency
60 Hz
Output nominal voltage
230/400V 3-PH Wye
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Up to 5 EBM per power module
Relative humidity
0-95% non-condensing
Output Receptacles
Hardwire
Product Highlights
Innovative quick-connect design for easy plug-and-play deployment and service
Up to 98.6% energy efficiency in ECO mode to save energy and operating costs
Unity power factor (1.0) and high power density to save data center white space
Cybersecure network cards enable full remote access and control 24/7
Parallel maintenance bypass panel enables N+1 redundancy to maintain uptime
Output power factor
1
Phase (input)
3-Phase
Expandable Runtime Description
Expandable runtime depends on the number of additional EBM added and up to 5 EBMs per power module
Dc Voltage
± 240 Vdc
Operating Temperature Range
32° to 104°F (0° to 40°C)
Typical Battery Life
Between 3.5 years and up to 6 years depending on the maintenance and environmental temperature
Input Circuit Breakers
via the MBP, 80A
Installation Form Factor Notes
4 post 19 inch rackmount
Output AC waveform (AC mode)
Pure Sine Wave
Output AC waveform (battery mode)
Pure Sine Wave
Output Capacity (Watts)
30000
Output Capacity Details
N+1 Parralel for capacity up to 30kVA
Operating Elevation
Up to 2000m, Altitude >1000m the load derates at 1 % for every 100m above 1000m
Frequency Rating Details
50/60Hz ± 4Hz
Output Voltage Regulation (Line Mode)
± 1%
Storage Temperature
5° to 104°F (-15° to 40°C)
Form factor
Rackmount
Input Nominal Voltage Description
3-Phase 400V WYE
THDi
< 4% full load
Transfer Time (Economy Mode)
<10ms
Output Capacity (VA)
15000
UPS Input Connection Type
Hardwire
Input Nominal Voltage
230/400 VAC 3-PH Wye

Export product specification