Knowledge Search
Download document () of 20
We make what matters work*

93PX15KIMBN

93PX 15000VA 15000W 400V 3-Phase Online Double-Conversion UPS - IEC 309 60A Input/Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 12U

View runtime graph

15

General specifications

Product Name
Eaton 93PX Three-Phase UPS
Catalog Number
93PX15KIMBN
UPC
037332287601
Product Length/Depth
28.1 in
Product Height
20.32 in
Product Width
17.24 in
Product Weight
392.22 lb
Certifications
IEC/EN 62040-1
UL 1778
Global Catalog
93PX15KIMBN
Product Type
Three-phase UPS

Product specifications

Topology
Online/Double-conversion
Rack size
12U
VA rating
15 kVA
Package contents
  • 93PX15KIPMB 3U power module
  • NETWORK-M3 Gigabit network card
  • 93PX2EBM480U 6U extended battery module
  • MBP20KIU 3U maintenance bypass panel
  • Rack-mounting hardware
  • Assorted cabling
  • User documentation
Current Crest Ratio
3:1
Nominal frequency
50 HZ
Input frequency range
50 / 60 Hz
Input power factor
0.9
Output nominal voltage
230/400V 3-PH Wye
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
14.7 min
Relative humidity
0-95% non-condensing
Front Panel LCD Display
4.3 inch color touch screen
Output Receptacles
IEC309 60A (3PH+E)
Product Highlights
Innovative quick-connect design for easy plug-and-play deployment and service
Up to 98.6% energy efficiency in ECO mode to save energy and operating costs
Unity power factor (1.0) and high power density to save data center white space
Cybersecure network card enables full remote access and control 24/7
Maintenance bypass keeps equipment operational during UPS service or replacement
Output power factor
1
Phase (input)
3-Phase
Dc Voltage
+/- 240
Operating Temperature Range
32° to 104°F (0° to 40°C)
Installation Form Factor Notes
4 post 19 inch rackmount
Output AC waveform (AC mode)
Pure Sine Wave
Output AC waveform (battery mode)
Pure Sine Wave
Output current
22.8A
Output Capacity (Watts)
15000
Operating Elevation
Up to 2000m, Altitude >1000m the load derates at 1 % for every 100m above 1000m
Output Voltage Regulation (Line Mode)
+/- 1%
Storage Temperature
5° to 104°F (-15° to 40°C)
Form factor
Rackmount
Input Nominal Voltage Description
3-Phase WYE, 5 wire plus ground (L1, L2, L3, N, G)
THDi
<3%
Transfer Time (Economy Mode)
<10ms
Output Capacity (VA)
15000
Input Nominal Voltage
230/400 VAC 3-PH Wye

Export product specification