Knowledge Search
Download document () of 20
We make what matters work*

93PX20K

93PX 20000VA 20000W 208V 3-Phase Online Double-Conversion UPS - Hardwired Input, IEC 309 60A Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 12U (93PX20K)

View runtime graph

20

General specifications

Product Name
Eaton 93PX Three-Phase UPS
Catalog Number
93PX20K
UPC
037332285676
Product Length/Depth
32.25 in
Product Height
20.57 in
Product Width
17.244 in
Product Weight
481.05 lb
Certifications
IEC/EN 62040-1
UL 1778
Global Catalog
93PX20K
Product Type
Three-phase UPS

Product specifications

Topology
Online/Double-conversion
Rack size
12U
VA rating
20 kVA
Package contents
  • 93PX20KPM 3U power module
  • NETWORK-M3 Gigabit network card
  • (2) 93PXEBM240 3U extended battery modules
  • 93PXMBP20K 3U maintenance bypass panel
  • Rack-mounting hardware
  • Assorted cabling
  • User documentation
Current Crest Ratio
3:1
Nominal frequency
60 Hz
Input power factor
1
Output nominal voltage
120/208V 3-PH Delta
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Up to 5 EBM
Relative humidity
0-95% non-condensing
Output Receptacles
IEC309 60A (3PH+E)
Product Features
Expandable Runtime
Product Highlights
Innovative quick-connect design for easy plug-and-play deployment and service
Corded AC output for convenient PDU connections
Unity power factor (1.0) and high power density to save data center white space
Cybersecure network card enables full remote access and control 24/7
Maintenance bypass keeps equipment operational during UPS service or replacement
Output power factor
1
Phase (input)
3-Phase
Expandable Runtime Description
Expandable runtime depends on the number of additional EBM added and up to 5 EBM.
Dc Voltage
± 120 Vdc
Operating Temperature Range
32° to 104°F (0° to 40°C)
Typical Battery Life
Between 3.5 years and up to 6 years depending on the maintenance and environmental temperature
Input Circuit Breakers
via the MBP, 100A
Installation Form Factor Notes
4 post 19 inch rackmount
Output Circuit Breakers
63A 3 pole magnetic breaker
Output AC waveform (AC mode)
Pure Sine Wave
Output AC waveform (battery mode)
Pure Sine Wave
Output Capacity (Watts)
20000
Operating Elevation
3000M (No derating up to 1000M (3280ft), and 1% deration per 100M above 1000M (3280ft))
Frequency Rating Details
50/60Hz ± 4Hz
Output Voltage Regulation (Line Mode)
± 1%
Storage Temperature
5° to 140°F (-15° to 60°C)
Form factor
Rackmount
Input Nominal Voltage Description
3-Phase 208V WYE
THDi
< 4% full load
Transfer Time (Economy Mode)
<10ms
Output Capacity (VA)
20000
UPS Input Connection Type
Hardwire
Input Nominal Voltage
120/208 VAC 3-PH Wye

Export product specification