Knowledge Search
Download document () of 20
We make what matters work*

93PX20KHWNPAR

93PX 20000VA 20000W N+1 40000VA 40000W 400V 3-Phase Online Double-Conversion UPS - Hardwired Input/Output, Maintenance Bypass, Cybersecure Network Cards, Extended Run, 21U

20

General specifications

Product Name
Eaton 93PX Three-Phase UPS
Catalog Number
93PX20KHWNPAR
UPC
037332295798
Product Length/Depth
28.1 in
Product Height
35.56 in
Product Width
17.24 in
Product Weight
715 lb
Certifications
IEC/EN 62040-1
UL 1778
Global Catalog
93PX20KHWNPAR
Product Type
Three-phase UPS

Product specifications

Topology
Online
Rack size
21U
VA rating
20 kVA
Package contents
  • (2) 93PX20KIPMB 3U power modules
  • (2) NETWORK-M3 Gigabit network cards
  • (2) 93PX2EBM480U 6U extended battery modules
  • MBP20KIUPARA 3U parallel maintenance bypass panel
  • Rack-mounting hardware
  • Assorted cabling
  • User documentation
Current Crest Ratio
3:1
Nominal frequency
50 HZ
Input frequency range
50 / 60 Hz
Input power factor
0.9
Output nominal voltage
230/400V 3-PH Wye
Battery type
Valve Regulated Lead Acid (VRLA)
Relative humidity
0-95% non-condensing
Front Panel LCD Display
4.3 inch color touch screen
Product Highlights
Innovative quick-connect design for easy plug-and-play deployment and service
Up to 98.6% energy efficiency in ECO mode to save energy and operating costs
Unity power factor (1.0) and high power density to save data center white space
Cybersecure network cards enable full remote access and control 24/7
Parallel maintenance bypass panel doubles capacity or enables N+1 redundancy
Output power factor
1
Phase (input)
3-Phase
Dc Voltage
+/- 240
Operating Temperature Range
32° to 104°F (0° to 40°C)
Installation Form Factor Notes
4 post 19 inch rackmount
Output AC waveform (AC mode)
Pure Sine Wave
Output AC waveform (battery mode)
Pure Sine Wave
Output current
30.3A
Output Capacity (Watts)
40000
Output Capacity Details
N+1 Parralel for capacity up to 40kVA
Operating Elevation
Up to 2000m, Altitude >1000m the load derates at 1 % for every 100m above 1000m
Output Voltage Regulation (Line Mode)
+/- 1%
Storage Temperature
5° to 104°F (-15° to 40°C)
Form factor
Rackmount
Input Nominal Voltage Description
3-Phase WYE, 5 wire plus ground (L1, L2, L3, N, G)
THDi
<3%
Transfer Time (Economy Mode)
<10ms
Output Capacity (VA)
20000
UPS Input Connection Type
Hardwire
Input Nominal Voltage
230/400 VAC 3-PH Wye

Export product specification