Knowledge Search
Download document () of 20
We make what matters work*

93PX2EBM480U

480V Extended Battery Module (EBM) for Select Eaton 93PX 3-Phase UPS Systems, 6U

General specifications

Product Name
Eaton 93PX Extended Battery Module (EBM)
Catalog Number
93PX2EBM480U
UPC
786689880170
Product Length/Depth
0.03937008 mm
Product Height
0.03937008 mm
Product Width
0.03937008 mm
Product Weight
2.20463 kg
Compliances
FCC part 15 Class B
Certifications
IEC 62040-2
UL1778
Global Catalog
93PX2EBM480U
Product Type
Extended Battery Module (EBM)

Product specifications

Battery type
Valve Regulated Lead Acid (VRLA)
Relative humidity
0-95% non-condensing
Accessory Class
UPS Accessories
Accessory Type
Battery
Product Highlights
Includes one pair of 3U EBMs combined in one 6U application
Connects to select expandable Eaton 93PX UPS systems for extended runtime
Daisy-chain connector supports additional battery packs for even longer runtime
Comes with heavy-gauge cabling with high-current 480V DC connectors
Innovative quick-connect design for easy plug-and-play deployment and service
Nominal Output Voltage
230/400V 3-PH Wye
Operating Elevation
Up to 2000m, Altitude >1000m the load derates at 1 % for every 100m above 1000m

Export product specification