Knowledge Search
Download document () of 20
We make what matters work*

93PX5KA

93PX 5000VA 5000W 208V 3-Phase Online Double-Conversion UPS Bundle - L21-20P Input, 2x L21-20R Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 9U, TAA

View runtime graph

5

General specifications

Product Name
Eaton 93PX Three-Phase UPS
Catalog Number
93PX5KA
UPC
037332301222
Product Length/Depth
31.71 in
Product Height
15.43 in
Product Width
17.24 in
Product Weight
285.5 lb
Compliances
TAA Compliant
Global Catalog
93PX5KA
Product Type
Three-phase UPS

Product specifications

Topology
Online
Rack size
9U
VA rating
5000 VA
Package contents
  • 93PX5KPM 3U power module
  • NETWORK-M3 Gigabit network card
  • 93PXEBM240A 3U extended battery module
  • 93PXMBP5KA 3U maintenance bypass panel
  • Rack-mounting hardware
  • Assorted cabling
  • User documentation
Current Crest Ratio
3:1
Nominal frequency
60 Hz
Input power factor
1
Output nominal voltage
120/208V 3-PH Wye
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Up to 5 EBM
Relative humidity
0-95% non-condensing
Output Receptacles
L21-20R
Product Features
Expandable Runtime
Product Highlights
Innovative quick-connect design for easy plug-and-play deployment and service
Corded AC input and output for convenient utility power and PDU connections
Unity power factor (1.0) and high power density to save data center white space
Cybersecure network card enables full remote access and control 24/7
Maintenance bypass keeps equipment operational during UPS service or replacement
Output power factor
1
Phase (input)
3-Phase
Expandable Runtime Description
Expandable runtime depends on the number of additional EBM added and up to 5 EBM.
Dc Voltage
± 120 Vdc
Operating Temperature Range
32° to 104°F (0° to 40°C)
Typical Battery Life
Between 3.5 years and up to 6 years depending on the maintenance and environmental temperature
Input Circuit Breakers
via the MBP, 32A
Installation Form Factor Notes
4 post 19 inch rackmount
Output AC waveform (AC mode)
Pure Sine Wave
Output AC waveform (battery mode)
Pure Sine Wave
Output Capacity (Watts)
5000
Operating Elevation
3000M (No derating up to 1000M (3280ft), and 1% deration per 100M above 1000M (3280ft))
Frequency Rating Details
50/60Hz ± 4Hz
Output Voltage Regulation (Line Mode)
± 1%
Storage Temperature
5° to 104°F (-15° to 40°C)
Form factor
Rackmount
Input Nominal Voltage Description
3-Phase 208V WYE
THDi
< 4%
Transfer Time (Economy Mode)
<10ms
Output Capacity (VA)
5000
TAA Compliance
Yes
UPS Input Connection Type
L21-20P
Input Nominal Voltage
120/208 VAC 3-PH Wye

Export product specification