Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Color Change Kit
Catalog Number
951HKDS-P
UPC
032664721625
Product Length/Depth
2.25 IN
Product Height
4.38 IN
Product Width
2.88 IN
Product Weight
.229 LB
Compliances
NOM-0190SCP8-1993
Certifications
cULus Listed

Product specifications

Special Features
Aspire hour timer (1, 2, 4, 8, 12)
Type
Color change kit
Color
Desert sand
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations