Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton slide dimmer
Catalog Number
9531SG
UPC
032664646010
Product Length/Depth
2 IN
Product Height
5.25 IN
Product Width
2.12 IN
Product Weight
.25 LB
Certifications
cULus Listed
NOM

Product specifications

Special features
No neutral required
Phase
Single-phase
Load type
ELV
Closure type
Maintained
Color
Silver granite
Wiring method
Back and side
Material
Polycarbonate
Mounting method
Flush
Number Of Poles
Single-pole, Three-way
Power consumption
600 W
Frequency rating
60 Hz
Connection type
Side
Back
Number of ways
Three-way
Voltage rating
120 V
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations