Download document () of 20
We make what matters work*
To be discontinued

98-121

12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections

  • 12V DC
  • Sealed, Maintenance-Free
  • 75 Amp-Hour

General specifications

Product Name
Eaton Tripp Lite series battery
Catalog Number
98-121
UPC
037332080028
Product Length/Depth
10.2 in
Product Height
8.19 in
Product Width
6.61 in
Product Weight
52.9 lb
Global Catalog
98-121
Product Type
Accessory

Product specifications

Battery Type
12V 75AH
Accessory Class
Input Connection Type
1/4-20 postive and negative DC terminals
Output Amp Capacity
75 AH
Power Cord Jacket Type
SJT
Package Contents
Terminal hardware (2x 1/4-20 x 3/4 inch bolts, washers, and lock washers)
98-121 12V DC battery
Product Features
1/4-20 postive and negative DC terminals

Export product specification

Need product support?

Support from Eaton