Knowledge Search
Download document () of 20
We make what matters work*

9PX11KTF11G2

Eaton 9PXG2 11kVA 11kW 200-240V input, 120/240V output Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2x L14-30R, 4x L6-30R, Hardwired Output, Cybersecure Network Card, 7U Rack/Tower

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Best-in-class efficiency results in reduced energy costs and greenhouse gas emissions
  • Included NETWORK-M3 Gigabit network card enables full remote access and control
  • Exclusive ABM+ technology and analytics help you pinpoint when to replace batteries
  • Optional extended battery modules allow extra runtime to keep equipment powered

View runtime graph

List price $18,683

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX11KTF11G2
UPC
037332294210
Product Length/Depth
28.6 in
Product Height
12 in
Product Width
17.3 in
Product Weight
377 lb
Warranty
3 year limited
Compliances
CISPR22 Class A / FCC part 15 Class A
FCC Part 15
CE Marked
Certifications
NOM
IEC 62040-2:2006 Cat C2
cULus Listed
ENERGY STAR certified
Global Catalog
9PX11KTF11G2
Product Type
UPS

Battery

Battery management
ABM+ technology uses battery replacement analytics to predict when you should replace UPS batteries based on real-life usage and conditions.
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-2003 (Qty 2 per UPS)
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 12 EBMs, part # 9PXEBM240RTG2
Internal Battery Details
240VDC 9Ah 2160Wh
Runtime at full load
3.1 min. (11000W)
Runtime at half load
9.4 min

Electrical output

Receptacle
(8) 5-20R, (4) L6-30R, (2) L14-30R, Hardwired
Topology
Online/Double-conversion
Wattage
11 kW
VA rating
11 kVA
Output waveform
True sine wave
Voltage
120/240V
Output power factor
1.0
Nominal Output Voltage
120V
200V
208V
220V
230V
240V
Output voltage range
±1% steady-state
Output frequency
50/60 Hz
Output Capacity (Watts)
11000
Output Receptacles
5-20R
L6-30R
L14-30R
Hardwire

Electrical input

Input connection
Hardwired
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Input Nominal Voltage
208V default (200/208/220/230/240V)
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>0.99 typical
Input Circuit Breakers
Recommended 80A for 100% load or 70A if UPS load is less than 90%

Communications

Expansion slots
(2) Mini-Slot (MS) expansion ports with 1 Gigabit Network Card (NETWORK-M3) included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Brightlayer Data Centers suite
User interface
Graphical display, 5-button programmable menu, LED indicator

Environmental

Altitude
3000 m
BTU Rating
Online: 1160 BTU/hr, Battery: 1767 BTU/hr, High Efficiency: 188 BTU/hr
Noise level
≤54 dB at 100% load, <38 dB at 66% load (at 1m, online mode, <87degrees F)
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
Gigabit Network Card (NETWORK-M3) included
Form factor
Rackmount
Tower
Rack size
4U
Rack mounting kit
Yes
Efficiency at max. load
97%
Package contents
  • 11000VA 11000W 120/208V 9PX G2 Online Double-Conversion UPS
  • 9PXTFMR11G2 120V step-down transformer
  • NETWORK-M3 Gigabit network card
  • USB cable
  • RS-232 cable
  • Cable gland for hardwire connection
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
Surge protection
Yes
Internal bypass
Yes
Optional Mounting Accessory Notes
2 post rackmount (RK2PC) - Model 9PX11KTF11G2 requires 2 RK2PC for 2 post mounting, 1 per UPS and 1 per transformer
Plug Type
Hardwired

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-11000UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-11000UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification