Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

9PX11KTF11M

Eaton 9PX UPS, Network card included, 9U, 11 kVA, 10 kW, Hardwired input, Outputs: (8) 5-20R, (3) L6-30R, (2) L14-30R, Hardwired, 208V

View runtime graph

List price $19,637

A newer version of this product is available:

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX11KTF11M
UPC
743172082091
Product Length/Depth
30 in
Product Height
15.3 in
Product Width
17.3 in
Product Weight
392 lb
Warranty
3 year limited
Compliances
CISPR22 Class A / FCC part 15 Class A
FCC Part 15
Certifications
cULus Listed
NOM
ENERGY STAR certified
Global Catalog
9PX11KTF11M
Product Type
UPS

Battery

Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 5 extended battery modules (EBM). Part number 9PXEBM240RT. Add up to 12 EBMs with 240V supercharger module SC240RT.
Runtime at full load
3 min

Electrical output

Receptacle
(8) 5-20R, (3) L6-30R, (2) L14-30R, Hardwired
Topology
Online/Double-conversion
Wattage
10 kW
VA rating
11 kVA
Output waveform
True sine wave
Voltage
120/208V
Output power factor
0.91
Output nominal voltage
208V default (200/208/220/230/240/250V)
Output voltage range
±1% steady-state
Output frequency
50/60 Hz

Electrical input

Input connection
Hardwired
Input Nominal Voltage
208V default (200/208/220/230/240/250V)
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>0.99 typical

Communications

Communication
Web/SNMP in MiniSlot expansion port + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay Communication slot
Expansion slots
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Intelligent Power Software Suite
User interface
Graphical display, 5-button programmable menu

Environmental

Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
BTU Rating
Online: 1920, Battery: 2900
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
Gigabit Network Card (NETWORK-M3) included
Rack size
9U
Rack mounting kit
Yes
Efficiency at max. load
94%
Package contents
  • 9PX11KPM 9PX 3U UPS power module
  • 9PXEBM240RT (+CBLADAPT240RT) 3U extended battery module
  • MBP11K208 3U 9PX maintenance bypass
  • 9PXTFMR11 120V stepdown transformer
  • NETWORK-M3 Gigabit network card
  • USB cable
  • RS-232 cable
  • Cable gland for hardwire connection
  • Phillips-head screwdriver
  • Rack-mounting hardware (3x 9RK)
  • Owner’s manuals
Internal bypass
Yes

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-11000UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-11000UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification