Knowledge Search
Download document () of 20

9PX11KTF11MG2

Eaton 9PXG2 11kVA 11kW 120/208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2x L14-30R, 4x L6-30R, Hardwired Output, Cybersecure Network Card, Maintenance Bypass, 7U Rack/Tower

View runtime graph

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX11KTF11MG2
UPC
037332294227
Product Length/Depth
32.6 in
Product Height
12 in
Product Width
17.3 in
Product Weight
392 lb
Warranty
3 year limited
Compliances
CISPR22 Class A / FCC part 15 Class A
FCC Part 15
Certifications
cULus Listed
NOM
ENERGY STAR certified
Global Catalog
9PX11KTF11MG2

Battery

Battery management
ABM+ technology uses battery replacement analytics to predict when you should replace UPS batteries based on real-life usage and conditions.
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-2003 (qty 2 per UPS)
Battery type
Sealed, lead-acid
Extended battery capability
Add up to 12 EBMs, part # 9PXEBM240RTG2

Electrical output

Receptacle
(8) 5-20R, (4) L6-30R, (2) L14-30R, Hardwired
Topology
Online/Double-conversion
Wattage
11 kW
VA rating
11 kVA
Output waveform
True sine wave
Voltage
120/208V
Output power factor
1.0
Output voltage range
±1% steady-state
Output frequency
50/60 Hz

Electrical input

Input connection
Hardwired
Input nominal voltage
208V default (200/208/220/230/240V)
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>0.99 typical

Communications

Expansion slots
(2) Mini-Slot (MS) expansion ports with 1 Gigabit Network Card (NETWORK-M3) included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Brightlayer Data Centers suite
User interface
Graphical display, 5-button programmable menu, LED indicator

Environmental

Altitude
3000 m
BTU Rating
Online: 1160 BTU/hr, Battery: 1767 BTU/hr, High Efficiency: 188 BTU/hr
Noise level
<43 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
Gigabit Network Card (NETWORK-M3) included
Form factor
Rack/tower
Rack size
7U
Rack mounting kit
Yes
Efficiency at max. load
97%
Package contents
  • 11000VA 11000W 9PX G2 Online Double-Conversion UPS
  • 9PXTFMR11G2 120V step-down transformer
  • MBP11K208G2 Maintenance Bypass
  • NETWORK-M3 Gigabit network card
  • USB cable
  • RS-232 cable
  • Cable gland for hardwire connection
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
Surge protection
Yes
Internal bypass
Yes
Optional Mounting Accessory Notes
2 post rackmount (RK2PC) - Model 9PX11KTF11MG2 requires 2 RK2PC for 2 post mounting, 1 per UPS and 1 per transformer

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-11000UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-11000UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification