Knowledge Search
Download document () of 20
We make what matters work*

9PX6KG2-L

Eaton 9PX Gen 2 UPS, Lithium-ion battery, 6000VA, 5400W, Input: Hardwired or 10ft. L6-30P, Outputs: Hardwired, (2) L6-30R, (2) L6-20R, 3U Rack/tower, Gigabit Network card included

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Best-in-class efficiency results in reduced energy costs and greenhouse gas emissions
  • Included NETWORK-M3 Gigabit network card enables full remote access and control
  • Integrated battery management system (BMS) for temperature regulation and life cycle monitoring
  • Optional extended battery modules allow expanded runtime to keep equipment powered
  • Lithium-ion batteries have lifespan up to 10 years

View runtime graph

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX6KG2-L
UPC
786689972769
Product Length/Depth
26.93 in
Product Height
5.12 in
Product Width
17.32 in
Product Weight
86.64 lb
Compliances
CISPR22 Class A / FCC part 15 Class A
FCC Part 15
CE Marked
Certifications
cULus Listed
IEC 62040-2:2006 Cat C2
NOM
ENERGY STAR certified
Global Catalog
9PX6KG2-L
Product Type
UPS

Battery

Battery management
On-board battery management system (BMS) monitors battery performance, lifecycle, and active temperature to provide advance notice when batteries need replacing
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-1806-L (Qty 1 per UPS)
Battery type
Lithium-ion
Battery Chemistry
Lithium Iron Phosphate (LiFePo4)
Extended battery capability
Add up to 10 EBMs, part # 9PXEBM192RTG2-L
Internal Battery Details
192VDC 6Ah 1152Wh
Runtime at full load
8.0 (5400W), 7.2 (6000W)
Runtime at half load
14.4 min

Electrical output

Receptacle
(2) L6-20R, (2) L6-30R, Hardwired
Topology
Online/Double-conversion
Wattage
5400 W
VA rating
6000 VA
Output waveform
True sine wave
Voltage
208 V
Output power factor
0.9 (240V L6-30P), 1.0 (hardwired input)
Output nominal voltage
208V default (200/208/220/230/240V)
Nominal Output Voltage
200V
208V
220V
230V
240V
Output voltage range
±1% steady-state
Output frequency
50/60 Hz
Output Capacity Details
6000VA / 6000W at 200-240V Output (hardwired UPS input)
6000VA / 5400W at 240V Output
5400VA / 4800W at 208V Output
Output Capacity (Watts)
5400
Output Receptacles
L6-20R
L6-30R
Hardwire

Electrical input

Input connection
L6-30P and hardwire input supported
Input cord length
10 ft
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Input Nominal Voltage
208V default (200/208/220/230/240V)
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>0.99 typical
Input Circuit Breakers
Recommended 30A upstream (L6-30P input) or 40A upstream (hardwired input)

Communications

Expansion slots
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Brightlayer Data Centers suite
User interface
Graphical display, 5-button programmable menu, LED indicator

Environmental

Altitude
3000 m
BTU Rating
Online: 767 BTU/hr, Battery: 1155 BTU/hr, High Efficiency: 205 BTU/hr
Noise level
<43 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Rackmount
Tower
Rack size
3U
Rack mounting kit
Yes
Efficiency at max. load
96.5%
Package contents
  • 6000VA 5400W 208V 9PX G2 Online Double-Conversion Lithium-Ion UPS
  • NETWORK-M3 Gigabit network card
  • USB cable
  • RS-232 cable
  • Cable gland for hardwire connection
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
Surge protection
Yes
Internal bypass
Yes
UPS Power Module Weight (lbs.)
77.6
Plug Type
L6-30P and hardwire input supported

Warranty and support

Extended service plans
  • 5-YEAR ON-SITE PLAN: WFLN75XX-11000UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.