Knowledge Search
Download document () of 20
We make what matters work*

9PX8KG2-L

Eaton 9PX Gen 2 UPS, Lithium-ion battery, 8000 VA, 8000 W, Input: Hardwired, Outputs: Hardwired, (4) L6-30R, 4U Rack/tower, Gigabit Network card included

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Best-in-class efficiency results in reduced energy costs and greenhouse gas emissions
  • Included NETWORK-M3 Gigabit network card enables full remote access and control
  • Integrated battery management system (BMS) for temperature regulation and life cycle monitoring
  • Optional extended battery modules allow expanded runtime to keep equipment powered
  • Lithium-ion batteries have lifespan up to 10 years

View runtime graph

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX8KG2-L
UPC
786689972776
Product Length/Depth
28.5 in
Product Height
6.85 in
Product Width
17.32 in
Product Weight
142.86 lb
Warranty
5 year limited
Compliances
CISPR22 Class A / FCC part 15 Class A
FCC Part 15
CE Marked
Certifications
cULus Listed
IEC 62040-2:2006 Cat C2
NOM
ENERGY STAR certified
Global Catalog
9PX8KG2-L
Product Type
UPS

Battery

Battery management
On-board battery management system (BMS) monitors battery performance, lifecycle, and active temperature to provide advance notice when batteries need replacing
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-1806-L (Qty 2 per UPS)
Battery type
Lithium-ion
Battery Chemistry
Lithium Iron Phosphate (LiFePo4)
Extended battery capability
Add up to 10 EBMs, part # 9PXEBM192RTG2-L
Internal Battery Details
192VDC 12Ah 2304Wh
Runtime at full load
10.9 min. (8000W)
Runtime at half load
22 min

Electrical output

Receptacle
(4) L6-30R, Hardwired
Topology
Online/Double-conversion
Wattage
8 kW
VA rating
8 kVA
Output waveform
True sine wave
Voltage
208 V
Output power factor
1.0 (220V-240V), 0.95 (208V)
Output nominal voltage
208V default (200/208/220/230/240V)
Nominal Output Voltage
200V
208V
220V
230V
240V
Output voltage range
±1% steady-state
Output frequency
50/60 Hz
Output Capacity (Watts)
8000
Output Receptacles
L6-30R
Hardwire

Electrical input

Input connection
Hardwired
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Input Nominal Voltage
208V default (200/208/220/230/240V)
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>0.99 typical
Input Circuit Breakers
Recommended 50A

Communications

Expansion slots
(2) Mini-Slot (MS) expansion ports with 1 Gigabit Network Card (NETWORK-M3) included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Brightlayer Data Centers suite
User interface
Graphical display, 5-button programmable menu, LED indicator

Environmental

Altitude
3000 m
BTU Rating
Online: 815 BTU/hr, Battery: 1137 BTU/hr, High Efficiency: 165 BTU/hr
Noise level
≤44 dB at 100% load, <38 db at 66% load 
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Rackmount
Tower
Rack size
4U
Rack mounting kit
Yes
Efficiency at max. load
97%
Package contents
  • 8000VA 8000W 208V 9PX G2 Online Double-Conversion Lithium-Ion UPS
  • NETWORK-M3 Gigabit network card
  • USB cable
  • RS-232 cable
  • Cable gland for hardwire connection
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
Internal bypass
Yes
UPS Power Module Weight (lbs.)
132.3
Plug Type
Hardwired

Warranty and support

Extended service plans
  • 5-YEAR ON-SITE PLAN: WFLN75XX-11000UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Declarations of conformity

Presentations

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.