Knowledge Search
Download document () of 20
We make what matters work*

9SX3000HW

Eaton 9SX online, extended runtime UPS, 3000 VA, 2700 W, Hardwired input/output, 13.6"Hx8.4"Wx16.2"D, 77.2 lb., network card optional

View runtime graph

List price $5,726.12

General specifications

Product Name
Eaton 9SX UPS
Catalog Number
9SX3000HW
UPC
743172091277
Product Length/Depth
16.2 in
Product Height
13.6 in
Product Width
8.4 in
Product Weight
77.2 lb
Warranty
3 year limited
Compliances
FCC Compliant
CE Marked
Certifications
cULus Listed
Global Catalog
9SX3000HW
Product Type
UPS

Battery

Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-0206 (Qty 1 per UPS)
Extended battery capability
Yes

Electrical output

Receptacle
Hardwired
Topology
Online/Double-conversion
Wattage
2700 W
VA rating
3000 VA
Output waveform
True sine wave
Voltage
120V
Output power factor
0.9
Output nominal voltage
120V default (100/110/120/125V)
Nominal Output Voltage
100V
110V
120V
125V
Output frequency
50/60 Hz
Feed type
1
Output Capacity (Watts)
2700
Plug Type
Hardwired
Output Receptacles
Hardwire

Electrical input

Input connection
Hardwired
Input Nominal Voltage
120 VAC
Input Nominal Voltage
120V default (100/110/120/125V)
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>.99

Communications

Communication
  • (1) MiniSlot
  • (1) USB port
  • (1) Serial RS-232 port
  • (1) RPO/ROO/Signal input terminal
  • (1) mini-terminal block for output relay
Expansion slots
  • (1) Mini-Slot (MS) expansion port. Optional connectivity cards may be ordered separately.
  • - Gigabit Web/SNMP card part number: NETWORK-M3
  • - Modbus card part number: MODBUS-MS
  • - Relay card part number: RELAY-MS
User interface
5-button graphical user interface
Potential free switch contact
Yes

Environmental

Altitude
3000 m
BTU Rating
Online : 1020 BTU/hr, Battery : 1340 BTU/hr, High efficiency : 350 BTU/hr
Noise level
<53 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Tower
Rack size
0U
Construction type
Free standing model
Package contents
  • 9SX3000HW Eaton 9SX Double-Conversion UPS
  • USB cable
  • RS-232 cable
  • Quick start guide
Internal bypass
Yes

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-3000UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-6009UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.