Download document () of 20
We make what matters work*
To be discontinued

A060-006

RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft. (1.83 m)

  • Double shielded construction for maximum EMI/RFI protection
  • Excellent noise isolation with 100% aluminum mylar foil/braid shield
  • Superior audio quality for movies with Dolby Digital and DTS Surround-Sound
  • Silver Plated center conductor for best High Frequency response

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
A060-006
UPC
037332121875
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.21 lb
Global Catalog
A060-006
Product Type
Cable

Product specifications

Color
Black
Cable Jacket Color
Black
SideA Connector1
RCA (MALE)
SideB Connector1
RCA (MALE)
SideB Connector3
RCA (MALE)
Technology
Stereo Audio
Cable Length
6 Foot
Cable Type
Passive

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.