Download document () of 20
We make what matters work*

A104-02M

Ultra Thin Toslink to Mini Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)

  • Lifetime limited warranty (Worldwide)
  • Ultra Thin cable is ideal for situations where space is at a premium
  • Superior-grade optical fiber and precision polished optical terminations
  • Connect your digital audio equipment to your home theater system
  • Best possible sound quality through digital fiber optic signals
  • Immune to all forms of EMI/RFI

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
A104-02M
UPC
037332189080
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.04 lb
Compliances
RoHS
REACH
Global Catalog
A104-02M
Product Type
Cable

Product specifications

Color
Black
Cable Jacket Color
Black
Connector type
Audio
Package contents
2M (6.6-ft.) Ultra Thin Toslink to Mini Toslink Digital Optical Audio Cable
SideA Connector1
TOSLINK (MALE)
SideB Connector1
MINI TOSLINK (MALE)
SideB Connector3
MINI TOSLINK (MALE)
Technology
Stereo Audio
Toslink / SPDIF
Toslink/SPDIF
Connector group
TOSLINK
Mini TOSLINK
Connector
Mini TOSLINK (male)
TOSLINK (male)
Cable Length
6.6 Foot
Cable Type
Passive
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification