Download document () of 20
We make what matters work*

A130-DNT-DEC

Dante 2-Channel Analog Audio Decoder with PoE, 100 meters (328 ft), PCM 2.0 44.1kHz/48kHz/96kHz up to 24 Bit, TAA

  • Can be powered using a PoE network switch or a DC 12V power supply (not included)
  • Dante solution supports AES67 RTP audio transmission
  • Audio output supports 3-level gain adjustment: +18dBu, 0dBu (default) and -10dBV
  • 2-year limited warranty (Worldwide)
  • Analog audio output supports balanced or unbalanced audio output
  • Audio sampling rate supports 44.1 kHz, 48 kHz and 96 kHz (24-bit)

Extend Your Reach Without Compromise
Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

Universal Solutions for Every Environment
With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

Benefits That Strengthen Your Network
These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
A130-DNT-DEC
UPC
037332296450
Product Length/Depth
4.72 in
Product Height
1.02 in
Product Width
1.85 in
Product Weight
0.4 lb
Warranty
2 year limited
Compliances
CE Marked
FCC Class B
TAA Compliant
UKCA
WEEE Directive
Global Catalog
A130-DNT-DEC
Product Type
Extender

Product specifications

Package contents
A130-DNT-DEC Dante 2-Channel Analog Audio Decoder
6-pin 3.81 mm Phoenix connector
2-pin 3.81 mm Phoenix connector
Installation instructions
Technology
Cat6
Cat6a
A/V over IP
Maximum Signal Range
201+ Foot
Extender Style
Box
Extension Method
AV Over IP
TAA Compliance
Yes

Export product specification