Download document () of 20
We make what matters work*

A200-006

RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m)

  • Double Shielded RG59 Coax
  • Fully molded ends ensure long life use
  • Lifetime limited warranty (Worldwide)
  • Gold Plated screw type F connectors

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
A200-006
UPC
037332146670
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.2 lb
Compliances
RoHS
Global Catalog
A200-006
Product Type
Cable

Product specifications

Color
Black
Cable Jacket Color
Black
Connector type
Video
Package contents
RG59 Coax cable with F-Type Connectors - 6-ft. (1.83 m)
SideA Connector1
F-TYPE (MALE) THREADED COAX
SideB Connector1
F-TYPE (MALE) THREADED COAX
SideB Connector3
F-TYPE (MALE) THREADED COAX
Technology
Coax
RG59 / RG6
RG59/RG6
Connector group
F-type Coax
Connector
F-type threaded coax (male)
Cable Length
6 Foot
Cable Type
Passive
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.