Download document () of 20
We make what matters work*

A200-010-BNC

Rigid Industrial RF Coaxial Cable, BNC Connectors, 10 ft. (3.05), IP68 Waterproof.

  • IP68-rated hoods endure immersion in water during harsh weather/industrial conditions
  • 75 ohm RG-6 cabling for low-level signal patching and balanced line applications
  • Polarized interface ensures proper mating of locking BNC connectors
  • For AV transmission in manufacturing, warehousing and outdoor environments
  • Nickel connectors with gold contacts resist corrosion that can weaken the signal

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series Industrial cable
Catalog Number
A200-010-BNC
UPC
037332287076
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.57 lb
Compliances
RoHS
UKCA
CE Marked
REACH
Global Catalog
A200-010-BNC
Product Type
Industrial cable

Product specifications

Relative Humidity
0-90% non-condensing
Color
Black
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
IP68 Rated
Cable Jacket Material
PVC
Package contents
A200-010-BNC Rigid Industrial RF Coaxial Cable, BNC, 10 ft. (3.1 m), Black
Contact Plating
Gold
SideA Connector1
BNC (MALE)
SideB Connector1
BNC (MALE)
SideB Connector3
BNC (MALE)
Technology
Coax
Connector
BNC
Cable Length
10 Foot
Cable Outer Diameter (OD)
6.9MM
Wire Gauge (AWG)
18
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification