Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
A200M4CAC
UPC
786678007199
Product Length/Depth
6.75 IN
Product Height
4.63 IN
Product Width
6.63 IN
Product Weight
9.3 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Catalog Notes
For ambient compensated overload relay with auto-reset, add Suffix D.

Product specifications

Series
A200
Special features
Wired for separate control
Phase
Three-phase magnetic
Horsepower
40 hp at 208 V, 50 hp at 240 V, 100 hp at 480/600 V
Size
4
Amperage Rating
135A
Number Of Poles
Three-pole
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Technical support

Technical support is available for FREE.

Between the hours of 8AM to 5PM EST call 877-ETN-CARE or 877-386-2273 and select: OPTION 2 then OPTION 1.

Send an email to TRC@eaton.com..