Download document () of 20
We make what matters work*

A224-01K-BK

RG6/U Quad-Shield CMR-Rated Coaxial Cable, Black, 1000 ft. (304.8 m)

  • Flame-retardant CMR-rated PVC jacket
  • 18 AWG copper-clad steel center conductor
  • Lifetime limited warranty (Worldwide)
  • Meets UL1655, UL13, UL444 and RoHS standards
  • Lower attenuation than RG59 cable for longer distances
  • Quad foil and braid shielding for error-free transmission

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
A224-01K-BK
UPC
037332196408
Product Length/Depth
20.87 in
Product Height
9.45 in
Product Width
20.87 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
A224-01K-BK
Product Type
Bulk cable

Product specifications

Cable Jacket Rating
CMR
Cable Jacket Color
Black
Connector type
Networking-copper
Cable Jacket Material
PVC
Package contents
A224-01K-BK RG6/U Quad-Shield CMR-Rated Coaxial Cable, Black, 1000-ft. (304.8 m)
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Coax
RG59 / RG6
RG59/RG6
Connector group
Bulk cable
Connector
Bare wire
Cable Length
1000 Foot
Cable Length Range
50ft and up (15M and up)

Export product specification