Download document () of 20
We make what matters work*

A300-01K-YW

Bulk Access Control Cable, Plenum, yellow, 1000 ft. - (PDH)

  • Individual cable bundles are color-coded for easy identification
  • Ideal for connecting access control equipment including door locks and card readers
  • Plenum-rated for installation in risers and spaces needing low-smoke compliance
  • Multi-conductor cables connect multiple devices using a single cable run

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
A300-01K-YW
UPC
037332279262
Product Length/Depth
20.47 in
Product Height
9.44 in
Product Width
20.47 in
Product Weight
100 lb
Compliances
REACH
RoHS
Certifications
CSA Std. C22.2
UL 444
Global Catalog
A300-01K-YW
Product Type
Cable

Product specifications

Cable Jacket Rating
CMP
Cable Jacket Color
Yellow
Connector type
Networking-copper
Cable Jacket Material
PVC
Package contents
A300-01K-YW Plenum-Rated Access Control Cable, Yellow, 1000 ft. (305 m)
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Connector group
Bulk cable
Conductor Material
Stranded Copper
Connector
Bare wire
Cable Length
1000 Foot
Conductor Gauge
CRDRDR: 22; LCKPWR: 18; REX: 22; DOORCONTCT: 22
Number of Conductors
CRDRDR: 6; LCKPWR: 4; REX: 4; DOORCONTCT: 2
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)

Export product specification