Knowledge Search
Download document () of 20

ACL-100

Eaton Bussmann series ACL fuse, Time-delay fuse, One time fuse, DC circuits protection for fork lift truck and battery chargers, 100 A, Dual, Stud

General specifications

Product Name
Eaton Bussmann series ACL fuse
Catalog Number
ACL-100
UPC
051712701563
EAN
5027590425759
Product Length/Depth
2.5 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.11 lb
Warranty
Not Applicable
Compliances
Not Applicable

Electrical rating

Amperage Rating
100 A

Physical details

Number of elements
Dual

General information

Mounting method
Stud
Special features
Non time-delay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877