Knowledge Search
Download document () of 20

AH6808FDAC

Eaton manual motor controller, Cover plate, #14-10 AWG, 20/30A, Industrial, Flush, 600/250V, Back and side, Maintained contact, Two-pole, -20-65˚C, Single-phase, Toggle switch, Copper-alloy terminal, brass screw, Single-throw, Thermoset

General specifications

Product Name
Eaton manual motor controller
Catalog Number
AH6808FDAC
UPC
040893123752
Product Length/Depth
4 in
Product Height
12 in
Product Width
4 in
Product Weight
0.4 lb
Compliances
NAFTA
Certifications
cULus Listed

Product specifications

Enclosure
Cover plate
Special features
With cover plate
Type
Manual motor controller
Amperage Rating
20/30A
Voltage rating
600/250V
Number of poles
Two-pole
Phase
Single-phase
Application
Industrial
Device grade
Industrial
Wiring method
Back and side, spring-loaded screw
Contact type
Maintained
Switch type
Toggle switch
Mounting method
Flush
Closure type
Maintained
Number of positions
2
Allowable wire size
#14-10 AWG
Operating temperature
-20 to 65 °C
Material
Thermoset plastic
Termination style
Back and side wire
Throw
Single-throw
Terminals
Copper-alloy, brass screw
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton