Download document () of 20
We make what matters work*

APS1250

1250W PowerVerter APS 12VDC 120V Inverter/Charger with Auto Transfer Switching, 2 Outlets

  • Protects against blackouts, surges and EMI/RFI line noise
  • Auto-transfer switching option for UPS operation
  • 1-year limited warranty (U.S., Canada, and Puerto Rico -- warranties may vary by country)
  • 1250W continuous output power; 2500W peak power
  • Delivers clean 120V AC power from AC or DC power source
  • Rugged polycarbonate housing resists moisture and impact

Delivering Reliable Power Away from Standard AC Outlets
This inverter/charger is a reliable power source for a wide variety of equipment ranging from power tools and pumps to portable lighting and computer equipment in heavy-load conditions. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power. It converts stored power from a DC battery source to safe, stable, computer-grade AC power for unlimited runtime.

Recommended for Mobile, Emergency and Remote Sites
Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment, this power inverter is ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions.

Meets Normal and Peak Power Demands
The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS system. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Serves as a Battery Charger
When external AC power is supplied and powering connected equipment, this charger/inverter keeps the user-supplied battery charged while simultaneously delivering AC power to connected equipment.

General specifications

Product Name
Eaton Tripp Lite series power inverter and charger
Catalog Number
APS1250
UPC
037332121653
Product Length/Depth
10.2 in
Product Height
12.6 in
Product Width
10.6 in
Product Weight
23.2 lb
Compliances
RoHS
Global Catalog
APS1250
Product Type
Power inverter and charger

Product specifications

Special features
Important Note_x000D_ _x000D_ Position a 200A fuse link less than 18 in. from the battery in the positive line to protect against high-current draw that may occur during inverter failure.
Battery Charge
30A max, 3 step, float for long term maintenance
Battery Pack Accessory (Optional)
98-121 sealed lead acid battery (optional)
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet, gel or SLA batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet, gel or SLA batteries
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual)
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual)
AC Suppression Joule Rating
450
Continuous Output Capacity (Watts)
1250
Cooling Method
Multi-speed fan
DC System Voltage (VDC)
12
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
LED Indicators
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Amperage Rating per watt
DC INPUT: Full continuous load - 127A at 12V DC. AC INPUT: 12 amps at 120VAC with full inverter and charger load (6.3A max charger-only)
Output Capacity (Watts)
1250
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Overload Protection
Includes 8A input breaker dedicated to the charging system and 12A output breaker for AC output loads
Peak Output Capacity (Watts)
2500
Power Cord Jacket Type
SJT
Receptacle Color
Black
Frequency Compatability
60 Hz
Recommended Electrical Service
DC INPUT: Requires 12VDC input source capable of delivering 125A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 225A minimum battery system fusing is recommended. AC INPUT: 120VAC
Relative Humidity
0-95% non-condensing
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, auto/remote setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
Voltage Compatibility (VDC)
12
Total Outlets
2
Material
Polycarbonate
Output Receptacles
5-15R
Package Contents
Owner’s manual
APS1250 1250W PowerVerter APS 12V DC 120V AC Inverter/Charger
Input Nominal Voltage
120 VAC
Product Features
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
Expandable Runtime
Nominal Output Voltage
120V
Voltage Compatibility (VAC)
120 VAC

Export product specification

Need product support?

Support from Eaton