Knowledge Search
Download document () of 20

ATC-25

Eaton Bussmann series ATC blade fuse, 32 Vdc, 25A, 1 kAIC, Non Indicating, Blade fuse, Clear

General specifications

Product Name
Eaton Bussmann series ATC blade fuse
Catalog Number
ATC-25
UPC
051712703277
Product Length/Depth
1.63 in
Product Height
0.38 in
Product Width
1.38 in
Product Weight
0.03 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
UL Listed

Electrical rating

Amperage Rating
25 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Color
Clear
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877