Eaton Bussmann series ATC in line fuse holder, Circuit protector
| Product Name |
Eaton Bussmann series ATC in line fuse holder
|
| Catalog Number |
ATC-FHID
|
| UPC |
051712238069
|
| Product Length/Depth |
0.75 in
|
| Product Height |
0.2 in
|
| Product Width |
0.49 in
|
| Product Weight |
0.1 lb
|
| Warranty |
Not Applicable
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL Listed
|
| Product Type |
Accessory
|
Support from Eaton
Contact information
855-287-7626