Download document () of 20
We make what matters work*

AWC-001

HD 1080p USB Webcam with Microphone for Laptops and Desktop PCs

General specifications

Product Name
Eaton Tripp Lite series webcam
Catalog Number
AWC-001
UPC
037332259950
Product Length/Depth
1.2 in
Product Height
3.7 in
Product Width
1.31 in
Product Weight
0.4 lb
Compliances
RoHS
Certifications
EN 55032
Product Type
Webcam

Product specifications

Application
  • Participate in team meetings and brainstorming sessions while working from home
  • Join family and friends in a virtual happy hour over Zoom or Skype
  • Set up a home surveillance system and monitor your home when you’re away
  • Take an online class or attend an online conference or lecture
Type
Webcam
Audio Input
Built-in Microphone
Color
Black
Voltage Compatibility (VDC)
5V
Connector type
USB/Thunderbolt/Lightning
Product Features
Built-in Microphone
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Package contents
Owner's manual
AWC-001 1080p USB Webcam
Product Highlights
Built-in microphone with noise reduction captures clean audio up to 20 feet away
Captures full HD 1080p video at 30 fps for crystal-clear conference calls and virtual visits
Plug-and-play operation with immediate, automatic installation in just 60 seconds
Works with Windows, Mac, Android and Chrome operating systems
Compatible with most popular video clients, including Zoom, Skype and MS Teams
SideA Connector1
USB A (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Host Connector
USB A (MALE)
Technology

USB 2.0 (High Speed)
Built-In Cable Length
4.9 ft
Cable Outer Diameter (OD)
3.5mm
Data Format
YUY2/MJPEG
Frame Rate
30fps
Lens Size
1/3"
Connector group
USB-A
Input Current
200mA (0.2A)
Material
ABS
Max Supported Video Resolution
1920 x 1080 (including 320 x 240, 640 x 480, 1280 x 720, 1080p) @30fps
Viewing Angle
70°
Pixel Size
2.8µm x 2.8µm
Connector
USB A (male)
Video Input
USB A (MALE)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.