Download document () of 20
We make what matters work*

AWC-002

USB Webcam with Microphone for Laptops and Desktop PCs, HD 1080p, Lens Privacy Cover

General specifications

Product Name
Eaton Tripp Lite series webcam
Catalog Number
AWC-002
UPC
037332267245
Product Length/Depth
5.3 in
Product Height
2.4 in
Product Width
3.8 in
Product Weight
0.001 lb
Warranty
3 year limited
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
EN 55032
Product Type
Webcam

Product specifications

Type
Webcam
Operating Humidity Range
0% TO 20% RH, NON-CONDESNING
Storage Humidity Range
0% TO 20% RH, NON-CONDESNING
Audio Input
Built-in Microphone
Color
Black
Blue
Voltage Compatibility (VDC)
5V
Connector type
USB/Thunderbolt/Lightning
Product Features
Built-in Microphone
Wide Angle Lens
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Package contents
USB-A to USB-C adapter
Owner's manual
AWC-002 1080p USB Webcam
Product Highlights
Compatible with most popular video clients, including Zoom, Skype and MS Teams
3-year limited warranty (Worldwide)
Captures full HD 1080p video at 30 fps for crystal-clear conference calls and virtual visits
Built-in microphone with noise reduction captures clean audio up to 20 feet away
Included adapter allows connection to your laptop or PC's USB-A or USB-C port
Movable lens cover protects lens and provides extra privacy when needed
SideA Connector1
USB A (MALE)
USB C (MALE)
Operating Temperature
-4° to 140°F (-20° to 60°C)
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Host Connector
USB C (MALE)
USB A (MALE)
Technology

USB 2.0 (High Speed)
Built-In Cable Length
4.8 ft
Cable Outer Diameter (OD)
3.5mm
Data Format
YUY2/MJPEG
Frame Rate
30fps
LED Indicators
Red LED - Power, Green LED - Active
Lens Size
1/2.7"
Connector group
USB-C
USB-A
Input Current
200mA (0.2A)
Material
ABS, PVC
Max Supported Video Resolution
1920 x 1080 (including 320 x 240, 640 x 480, 1280 x 720, 1080p) @30fps
Wide Angle Lens Details
70° viewing angle
Pixel Size
2.8µm x 2.8µm
Connector
USB A (male)
USB C (male)
Video Input
USB C (MALE)
USB A (MALE)

Export product specification