Secure KVM Switch, 2-Port, DVI to DVI, NIAP PP3.0 Certified, Audio, Single Monitor, TAA
{NumberOfPorts}-Port KVM Switch Is Ideal for Applications That Demand Secure Networks
This cybersecure KVM switch is recommended for any government, military, finance, education or healthcare environment where tight security of sensitive data is of utmost importance in a world of constantly changing cyberthreats. Each KVM port is an electronically isolated channel, making it impossible for data to be transferred between connected computers through the KVM, even when the computers are of different security levels.
NIAP Certified to Meet Today’s Top Information Assurance Standards
This KVM switch is certified by NIAP (National Information Assurance Partnership), which is operated by the National Security Agency (NSA), to the latest Common Criteria Protection Profile for Peripheral Sharing Switches Version. Discrete processing paths to each connected system prevent data leakage, transfer and crosstalk between adjacent ports. Peripheral isolation enables data to flow from device to host only.
Top-of-the-Line Security Features Keep Your Data Safe
Special protection prevents re-programming of firmware, so the switch’s KVM logic remains unaltered. The keyboard buffer clears automatically after data transmission, ensuring no information is left stored. Plus, you can only access connected computers via buttons on the switch’s panel. Other port-switching methods, such as on-screen display (OSD) and hotkey commands, have been excluded to further ensure data integrity.
Anti-Tampering Protection Prevents Physical Breeches
If the housing is opened, internal anti-tamper switches will disable the unit, causing it to become inoperable and the front-panel LEDs to flash repeatedly. Seals on the enclosure will provide visual evidence of tampering.
Maintains Constant Keyboard and Mouse Emulation for Smooth No-Delay Switching
Full USB device filtering ensures support for keyboard and mouse only — no flash drives allowed. This KVM switch also supports secure video emulation and EDID learning, which prevents unwanted data from transmitting through the DDC lines. Both keyboard/mouse and video emulation controllers restrict discovery of newly connected peripherals or monitors during switching operations, shielding your computers from potential vulnerabilities.
TAA-Compliant for GSA Schedule Purchases
The NIAP-secure KVM is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
| Product Name |
Eaton Tripp Lite series NIAP secure KVM switch
|
| Catalog Number |
B002-DV1A2
|
| UPC |
037332221834
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.001 lb
|
| Compliances |
NIAP PP3.0
RoHS |
| Global Catalog |
B002-DV1A2
|
| Product Type |
NIAP secure KVM switch
|
| LED Indicators |
(x2) GREEN / PORT SELECTION, (x2) BLUE / EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE
|
| Material Of Construction |
Metal
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
0% to 80%, Non-Condensing
|
| Storage Temperature |
4° to 140°F (-20° to 60°C)
|
| Input frequency |
50/60Hz
|
| Color |
Black
|
| Package Contents |
Owner’s manual
B002-DV1A2 2-Port NIAP PP3.0-Certified DVI-I KVM Switch External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 2A) |
| System Requirements |
Computer with DVI and USB ports
DVI monitor Computer and speakers with 3.5 mm stereo audio port (optional) Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported) Windows, Mac, Linux or any other major operating system |
| USB Specification |
|
| Packaging Type |
|
| Console Keyboard And Mouse Interface |
|
| Port Selection |
|
| Console Monitor Interface |
|
| Computer Keyboard And Mouse Interface |
|
| Computer Monitor Interface |
|
| Dc Barrel Plug |
|