Download document () of 20
We make what matters work*
To be discontinued

B002A-DP1AC8

Secure KVM Switch, 8-Port, Single-Monitor, DisplayPort, 4K, NIAP PP3.0, Audio, CAC, TAA

  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Safely and securely switches between 8 isolated computers with different security levels
  • Common Access Card (CAC) port supports biometric and other smart card readers
  • Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0
  • Supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video

{NumberOfPorts}-Port KVM Switch Is Ideal for Applications That Demand Secure Networks

This cybersecure KVM switch is recommended for any government, military, finance, education or healthcare environment where tight security of sensitive data is of utmost importance in a world of constantly changing cyberthreats. Each KVM port is an electronically isolated channel, making it impossible for data to be transferred between connected computers through the KVM, even when the computers are of different security levels.

NIAP Certified to Meet Today’s Top Information Assurance Standards

This KVM switch is certified by NIAP (National Information Assurance Partnership), which is operated by the National Security Agency (NSA), to the latest Common Criteria Protection Profile for Peripheral Sharing Switches Version. Discrete processing paths to each connected system prevent data leakage, transfer and crosstalk between adjacent ports. Peripheral isolation enables data to flow from device to host only. 

Top-of-the-Line Security Features Keep Your Data Safe

Special protection prevents re-programming of firmware, so the switch’s KVM logic remains unaltered. The keyboard buffer clears automatically after data transmission, ensuring no information is left stored. Plus, you can only access connected computers via buttons on the switch’s panel. Other port-switching methods, such as on-screen display (OSD) and hotkey commands, have been excluded to further ensure data integrity.

Anti-Tampering Protection Prevents Physical Breeches

If the housing is opened, internal anti-tamper switches will disable the unit, causing it to become inoperable and the front-panel LEDs to flash repeatedly. Seals on the enclosure will provide visual evidence of tampering.

Maintains Constant Keyboard and Mouse Emulation for Smooth No-Delay Switching

Full USB device filtering ensures support for keyboard and mouse only — no flash drives allowed. This KVM switch also supports secure video emulation and EDID learning, which prevents unwanted data from transmitting through the DDC lines. Both keyboard/mouse and video emulation controllers restrict discovery of newly connected peripherals or monitors during switching operations, shielding your computers from potential vulnerabilities.

TAA-Compliant for GSA Schedule Purchases

The NIAP-secure KVM is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

General specifications

Product Name
Eaton Tripp Lite series NIAP secure KVM switch
Catalog Number
B002A-DP1AC8
UPC
037332261519
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS
NIAP PP3.0
Global Catalog
B002A-DP1AC8
Product Type
NIAP secure KVM switch

Product specifications

LED Indicators
(x8) GREEN / PORT SELECTION, (x8) BLUE / CAC/EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0% to 80%, Non-Condensing
Storage Temperature
4° to 140°F (-20° to 60°C)
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Input frequency
50/60Hz
Color
Black
Package Contents
External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 3A)
Owner’s manual
B002A-DP1AC8 8-Port NIAP PP3.0-Certified DisplayPort KVM Switch
Owner's manual
External power supply with NEMA 1-15P plug and 5 ft. cord (Input: 100-240V, 50/60 Hz, 0.8A; Output: 12V 3A)
Common Access Card Support
Yes
System Requirements
Windows, Mac, Linux or any other major operating system
DisplayPort monitor
Computer with DisplayPort and USB ports (USB 2.0 required for CAC support)
Computer and speakers with 3.5 mm stereo audio port (optional)
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
Product Features
TAA Compliant
NIAP-Certified Secure
USB Specification


USB 1.1 (up to 12 Mbps)
USB 2.0 (up to 480 Mbps)
Color Depth

36-bit Deep color
Packaging Type

Box
Chroma Sub Sampling
4:4:4
Console Keyboard And Mouse Interface

USB
Port Selection

Pushbutton
Console Monitor Interface

Displayport
Computer Keyboard And Mouse Interface

USB
Computer Monitor Interface

Displayport
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
DISPLAYPORT (FEMALE)
3.5MM (FEMALE)
SideA Connector2
DISPLAYPORT (FEMALE)
SideB Connector2
DISPLAYPORT (FEMALE)
SideA Connector3
USB A (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
3.5MM (FEMALE)
USB B (FEMALE)
Displayport Specification

1.2
Voltage Compatibility (VAC)
208 VAC
125 VAC
240
110 VAC
127 VAC
230 VAC
220 VAC
100 VAC
200 VAC
Technology
DisplayPort

Export product specification