Download document () of 20
We make what matters work*

B004-HUA4-K

4-Port HDMI/USB KVM Switch with Audio/Video and USB Peripheral Sharing

  • Supports HD resolutions up to 1920 x 1200 (@ 60 Hz) for crystal-clear 1080p video
  • 3-year limited warranty (Worldwide)
  • 3.5 mm stereo jacks provide 2.1-channel surround sound audio input to each computer
  • Built-in 2-port USB 2.0 hub lets you share USB peripherals among connected computers
  • Manual push buttons and hotkey commands allow easy toggling between computers
  • Widely compatible KVM switch works with Windows, Mac and Linux operating systems

Extends Console reach from Computer, KVM or Server
This KVM extender lets you control a computer, server or KVM switch away from the computer, KVM or server. Just connect the included transmitter and receiver with a {PowerSupply} UTP cable (sold separately). Console ports on both the transmitter and receiver allow local or remote control of the connected device.

Recommended for Digital Signage or Extending Video Across Offices or Command Centers

Especially useful in control or security applications, the KVM extender is ideal for command centers, data control centers, banks, governments, enterprise applications, factories and warehouses. By extending audio/video signals, you can safely store your source computer in a cabinet or other enclosure, keeping it free of dust and blocking noise created by its fans, while watching the display in a different room or even a warehouse or factory floor.

Plug-and-Play Operation for Quick Setup and Immediate Use

The included transmitter and receiver units work right out of the box with no software required. Because they connect using existing network infrastructure, you avoid the hassle and expense of running new cables. LED indicators alert you of power and connection status of both units at a glance.

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B004-HUA4-K
UPC
037332226129
Product Length/Depth
2.83 in
Product Height
1.8 in
Product Width
10.28 in
Product Weight
1.2 lb
Warranty
3 year limited
Compliances
RoHS
FCC Compliant
REACH
TAA Compliant
Global Catalog
B004-HUA4-K
Product Type
KVM switch

Product specifications

LED Indicators
ORANGE (ON LINE), GREEN (USB LINK)
Material Of Construction
Metal
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Audio Specification
2.1-channel surround sound
Computer/Server Ports
HDMI, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Number Of Monitors
1
Number Of Usb Ports
2
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
4
Daisy-chain port
No
Firmware upgrade port
Yes
Key type
Yes
Max number of ports
4
Color
Black
Autoscan

Yes
Package Contents
(4) HDMI/USB KVM cable kits, 6-ft. (1.83 m)
Owner's manual
B004-HUA4-K 4-Port HDMI/USB KVM Switch
Firmware upgrade cable
External power supply w/NEMA 1-15P plug & 5-ft. (1.52 m) cord (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5.3V 2.4A)
System Requirements
Microphone/speakers with 3.5 mm mini stereo connectors (optional)
USB-A connector
Windows, Mac, Novell, UNIX or Linux operating system
Monitor with HDMI connector (should support the highest resolution of any connected computer)
USB keyboard/mouse
3.5 mm mini stereo jacks (optional)
HDMI connector
USB Specification

USB 2.0 (up to 480 Mbps)
Packaging Type
Box
Console Keyboard And Mouse Interface
USB
Port Selection


Hotkey
Pushbutton
Console Monitor Interface
HDMI
HDCP Specification
1.4
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface

HDMI
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
USB B (FEMALE)
SideA Connector2
USB B (FEMALE)
SideB Connector2
USB A (FEMALE)
SideA Connector3
3.5MM (FEMALE)
SideB Connector3
3.5MM (FEMALE)
HDMI (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
Push buttons, hotkeys, OSD mouse switching
Pc/Server Connections
HDMI
USB
Technology
USB 2.0 (High Speed)
HDMI
Autoscan Duration
5 seconds (Default)
Max Supported Video Resolution
1920 x 1200 @60Hz
TAA Compliance
Yes
USB Hub Ports
Yes

Export product specification

Need product support?

Support from Eaton