Download document () of 20
We make what matters work*

B006-DP2UA4

4-Port DisplayPort Dual-Display KVM Switch - 4K 60 Hz, USB 3.2 Gen 1, HDCP 2.2, USB Sharing

  • Push buttons, hotkeys or mouse allow easy toggling between computers
  • Works with all major operating systems, including Windows, macOS and Linux
  • Dual-monitor support enables convenient multitasking and increased productivity
  • Supports both 4K UHD and 4K DCI resolutions @ 60 Hz for superior video quality
  • Dual USB 3.2 Gen 1 hub ports let you share USB peripherals with all computers

Seamless Multi-Computer Control

This desktop KVM switch offers streamlined control of multiple computers using a single monitor, keyboard and mouse, making it ideal for office workstations, home setups and professional environments where space and efficiency matter. Whether you're switching between workstations, managing servers or toggling between personal and professional systems, this KVM helps simplify multitasking and boost productivity.

Plug-and-Play Simplicity

Designed for quick deployment, this desktop KVM requires no software installation. Just plug in the necessary cables and you’re ready to go. A compact footprint and sleek design make it easy to integrate into your workspace. By consolidating control of multiple systems into a single console, this KVM switch eliminates desk clutter and reduces hardware costs.

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B006-DP2UA4
UPC
037332265951
Product Length/Depth
9.173 in
Product Height
4.566 in
Product Width
21.259 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
REACH
TAA Compliant
Certifications
NOM
Global Catalog
B006-DP2UA4
Product Type
KVM switch

Product specifications

Power supply
Cat6/6a
BTU Rating
85
LED Indicators
Solid White - Current KVM, Audio or USB Link Half-lit White - KVM, Audio or USB Link Connected Dimmed White - Audio or USB Link not focused
Material Of Construction
Metal
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Audio Specification
2.1 Surround Sound
Computer/Server Ports
DP, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chainable Or Cascadable
Daisy chainable
Number Of Monitors
2
Number Of Usb Ports
2
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Recommended Category Cable
Cat6/6a
Number Of Users
1
CPU
4
Daisy-chain port
No
Firmware upgrade port
No
Key type
Yes
Max number of ports
4
Color
Black
Package Contents
External power supply (Input: 100-240V, 50/60 Hz, 1.2A; Output: 12V 3.33A)
Quick Start Guide
(4) Rubber foot pads
B006-DP2UA4 DisplayPort Dual-Display KVM Switch
System Requirements
USB mouse/keyboard
Windows 7, 8, 8.1 or 10, macOS 10 or higher, Linux with kernel .15 or higher
Computers with DisplayPort and USB-A ports (audio ports optional)
DisplayPort monitors
Product Features
Mirror Mode
MST Support
Rackmountable
Extended Mode
Daisy chainable
USB Specification

USB 3.2 Gen 1 (up to 5 Gbps)
Packaging Type
Box
Port Selection




Hotkey
Mouse
Pushbutton
Remote selector
HDCP Specification
2.2
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
Displayport
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
USB B (FEMALE)
DISPLAYPORT (FEMALE)
SideA Connector2
USB B (FEMALE)
SideB Connector2
USB A (FEMALE)
SideA Connector3
3.5MM (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.5 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
DISPLAYPORT (FEMALE)
3.5MM (FEMALE)
Displayport Specification
1.2
SideB Connector4
RJ45 (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
Push buttons, hotkeys, OSD mouse switching
Pc/Server Connections
DisplayPort
Technology
USB 2.0 (High Speed)
DisplayPort
Stereo Audio
USB 3.x
Power Consumption
6.13 W
Max Supported Video Resolution
4K UHD @ 60Hz (3840 x 2160); 4K DCI @ 60Hz (4096 x 2160)
TAA Compliance
Yes
USB Hub Ports
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton