Download document () of 20
We make what matters work*

B006-HD2UA2

2-Port HDMI Dual-Display KVM Switch - 4K 60 Hz, USB 3.2 Gen 1, HDCP 2.2, USB Sharing

  • 3-year limited warranty (Worldwide)
  • Push buttons, hotkeys and remote port selector allow easy toggling between computers
  • Dual USB 3.2 Gen 1 hub ports let you share USB peripherals with all computers
  • Works with all major operating systems, including Windows, macOS and Linux
  • Dual-monitor support enables convenient multitasking and increased productivity
  • Supports both 4K UHD and 4K DCI resolutions @ 60 Hz for superior video quality

Extends Console reach from Computer, KVM or Server
This KVM extender lets you control a computer, server or KVM switch away from the computer, KVM or server. Just connect the included transmitter and receiver with a Cat6/6a UTP cable (sold separately). Console ports on both the transmitter and receiver allow local or remote control of the connected device.

Recommended for Digital Signage or Extending Video Across Offices or Command Centers

Especially useful in control or security applications, the KVM extender is ideal for command centers, data control centers, banks, governments, enterprise applications, factories and warehouses. By extending audio/video signals, you can safely store your source computer in a cabinet or other enclosure, keeping it free of dust and blocking noise created by its fans, while watching the display in a different room or even a warehouse or factory floor.

Plug-and-Play Operation for Quick Setup and Immediate Use

The included transmitter and receiver units work right out of the box with no software required. Because they connect using existing network infrastructure, you avoid the hassle and expense of running new cables. LED indicators alert you of power and connection status of both units at a glance.

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B006-HD2UA2
UPC
037332265944
Product Length/Depth
9.173 in
Product Height
4.566 in
Product Width
21.259 in
Product Weight
0.001 lb
Warranty
3 year limited
Compliances
RoHS
CE Marked
REACH
TAA Compliant
Certifications
NOM
Global Catalog
B006-HD2UA2
Product Type
KVM switch

Product specifications

Power supply
Cat6/6a
BTU Rating
57
LED Indicators
Solid White - Current KVM, Audio or USB Link Half-lit White - KVM, Audio or USB Link Connected Dimmed White - Audio or USB Link Connected but not focused
Material Of Construction
Metal
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Audio Specification
2.1 Surround Sound
Computer/Server Ports
HDMI, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chainable Or Cascadable
Daisy chainable
Number Of Monitors
2
Number Of Usb Ports
2
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Recommended Category Cable
Cat6/6a
Number Of Users
1
CPU
2
Daisy-chain port
No
Firmware upgrade port
No
Key type
Yes
Max number of ports
4
Color
Black
Package Contents
Remote port selector
B006-HD2UA2 HDMI Dual-Display KVM Switch
(4) Rubber foot pads
External power supply (Input: 100-240V, 50/60 Hz, 1.2A; Output: 12V 3.33A)
Quick Start Guide
System Requirements
Windows 7 or 10, macOS 10 or higher, Linux with kernel .15 or higher
HDMI monitors
USB mouse/keyboard
Computers with HDMI and USB-A ports (audio ports optional)
Product Features
Extended Mode
Mirror Mode
Daisy chainable
USB Specification

USB 3.2 Gen 1 (up to 5 Gbps)
Packaging Type
Box
Port Selection




Hotkey
Mouse
Pushbutton
Remote selector
HDCP Specification
2.2
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface

HDMI
SideA Connector1
HDMI (FEMALE)
SideB Connector1
USB B (FEMALE)
HDMI (FEMALE)
SideA Connector2
USB B (FEMALE)
SideB Connector2
USB A (FEMALE)
SideA Connector3
3.5MM (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.5 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
3.5MM (FEMALE)
HDMI (FEMALE)
SideB Connector4
RJ45 (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
Push buttons, hotkeys, OSD mouse switching
Pc/Server Connections
HDMI
Technology
Stereo Audio
USB 2.0 (High Speed)
HDMI
Power Consumption
3.17 W
Max Supported Video Resolution
4K UHD @ 60Hz (3840 x 2160); 4K DCI @ 60Hz (4096 x 2160)
TAA Compliance
Yes
USB Hub Ports
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton