Download document () of 20
We make what matters work*

B013-330

Cat5e KVM Console Extender Kit

General specifications

Product Name
Eaton Tripp Lite series KVM extender
Catalog Number
B013-330
UPC
037332143419
Product Length/Depth
8 in
Product Height
5.4 in
Product Width
6.9 in
Product Weight
0.001 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Global Catalog
B013-330
Product Type
KVM extender

Product specifications

Voltage rating
  • 100 VAC
  • 110 VAC
  • 120 VAC
  • 127 VAC
  • 200 VAC
  • 208 VAC
  • 220 VAC
  • 230 VAC
  • 240
Accessory Class
KVM switch accessories
Laptop & Tablet Accessories
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-90% non-condensing
Color
Silver
Material
Steel
Connector Plating
Nickel
Package contents
Transmitter and Receiver Unit (1 each)
4-ft. (1.22 m) USB A-B Cable (1)
3-ft. PC/KVM Cable Kit (1)
Power Adapter (DC9V, 1A) for Receiver Unit (1)
Quick Start Guide
Product Highlights
Use readily available Cat5e cable for interconnection
3-year limited warranty (Worldwide)
Manage a PS/2 or USB computer/KVM switch from a remote location up to 330ft (100m) away
Packaging Type
Box
External Power Supply Certifications
cUL
CB
FCC
UL
TUV
Power Source Type
AC Adapter
Console Keyboard And Mouse Interface
PS/2
Console Monitor Interface
VGA
Computer Keyboard And Mouse Interface
PS/2
USB
AC Power Adapter Cord Length
5 ft
BTUs
11.9 BTU/Hr
Computer Monitor Interface
VGA
SideA Connector1
HD15 (FEMALE)
Max Supported Video Resolution
1600 x 1200 @60Hz
Power Consumption
3.5 W
Recommended Category Cable
Cat5/Cat5e Cables
Receiver Unit Dimensions (hwd / in.)
1 x 5.2 x 2.6
Transmitter Unit Dimensions (hwd / in.)
1 x 5.2 x 2.6
Receiver Unit Weight (lbs.)
1.3
Transmitter Unit Weight (lbs.)
1.3
SideB Connector1
RJ45 (FEMALE)
HD15 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideA Connector3
USB B (FEMALE)
Accessory Type
Extender kit
Dc Barrel Plug
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
MINI DIN-6 (FEMALE)
HD15 (FEMALE)
SideA Connector4
MINI DIN-6 (FEMALE)
Voltage Compatibility (VAC)
240
200 VAC
220 VAC
100 VAC
120 VAC
127 VAC
110 VAC
208 VAC
230 VAC
Technology
VGA / SVGA
PS/2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.