Download document () of 20
We make what matters work*

B015-000

USB to PS/2 Adapter for Keyboard and Mouse

  • Connect a USB computer to a KVM switch or connect a PS/2 keyboard and mouse to a USB port on a computer
  • Plug-and-play compact design
  • Lifetime limited warranty (Worldwide)
  • No external power needed

General specifications

Product Name
Eaton Tripp Lite series KVM cable
Catalog Number
B015-000
UPC
037332118769
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.13 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
B015-000
Product Type
KVM cable

Product specifications

Accessory Class
Laptop & Tablet Accessories
Color
Black
Package contents
USB to PS/2 Adapter
Cable Length
2.9 ft
SideA Connector1
USB A (MALE)
Cable Length Range
Up to 4ft (up to 1M)
SideB Connector1
MINI DIN-6 (FEMALE)
Accessory Type
Serial adapter
SideB Connector3
MINI DIN-6 (FEMALE)
Technology
PS/2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton