Download document () of 20
We make what matters work*

B032-DPUA2

2-Port DisplayPort 1.1/USB KVM Switch with Audio/Video, Built-In Cables, USB Peripheral Sharing

  • 3-year limited warranty (Worldwide)
  • Supports UHD resolutions up to 4096 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video
  • Built-in remote port selector allows fast, easy toggling between computers
  • USB console mouse port also accepts powered USB hub for connecting peripherals
  • Dual 4-ft. (1.22 m) DisplayPort, USB and 3.5 mm audio cables are built right in for instant use
  • Widely compatible KVM switch works with Windows, Mac and Linux operating systems

Extends Console reach from Computer, KVM or Server
This KVM extender lets you control a computer, server or KVM switch away from the computer, KVM or server. Just connect the included transmitter and receiver with a {PowerSupply} UTP cable (sold separately). Console ports on both the transmitter and receiver allow local or remote control of the connected device.

Recommended for Digital Signage or Extending Video Across Offices or Command Centers

Especially useful in control or security applications, the KVM extender is ideal for command centers, data control centers, banks, governments, enterprise applications, factories and warehouses. By extending audio/video signals, you can safely store your source computer in a cabinet or other enclosure, keeping it free of dust and blocking noise created by its fans, while watching the display in a different room or even a warehouse or factory floor.

Plug-and-Play Operation for Quick Setup and Immediate Use

The included transmitter and receiver units work right out of the box with no software required. Because they connect using existing network infrastructure, you avoid the hassle and expense of running new cables. LED indicators alert you of power and connection status of both units at a glance.

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B032-DPUA2
UPC
037332235978
Product Length/Depth
3.28 in
Product Height
1.2 in
Product Width
3.31 in
Product Weight
0.77 lb
Warranty
3 year limited
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Global Catalog
B032-DPUA2
Product Type
KVM switch

Product specifications

LED Indicators
(x2) Green
Material Of Construction
Plastic
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Built-In Cable Length
4 ft
Number Of Monitors
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
2
Daisy-chain port
No
Firmware upgrade port
No
Key type
No
Max number of ports
2
Color
Black
Cable Jacket Color
Black
Package Contents
Owner’s manual
B032-DPUA2 2-Port DisplayPort 1.1/USB KVM Switch
System Requirements
USB mouse
USB keyboard
Computer(s) with DisplayPort and USB inputs
DisplayPort monitor
Product Features
Bus Powered
USB Specification

USB 1.1 (up to 12 Mbps)
Packaging Type
Box
Console Keyboard And Mouse Interface
USB
Port Selection

Remote selector
Console Monitor Interface
Displayport
HDCP Specification
1.4
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
Displayport
SideA Connector1
USB A (FEMALE)
DISPLAYPORT (FEMALE)
3.5MM (FEMALE)
SideB Connector1
DISPLAYPORT (MALE)
3.5MM (MALE)
USB A (MALE)
SideB Connector3
USB A (MALE)
3.5MM (MALE)
DISPLAYPORT (MALE)
Displayport Specification
1.1
Port Control
Push Buttons
Push buttons
Pc/Server Connections
DisplayPort
USB
Technology
DisplayPort
Max Supported Video Resolution
4096 x 2160 @30Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton