NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI
| Product Name |
Eaton Tripp Lite series KVM server interface unit
|
| Catalog Number |
B055-001-UDV
|
| UPC |
037332198105
|
| Product Length/Depth |
3.61 in
|
| Product Height |
0.84 in
|
| Product Width |
2.2 in
|
| Product Weight |
0.24 lb
|
| Compliances |
TAA Compliant
|
| Global Catalog |
B055-001-UDV
|
| Product Type |
KVM server interface unit
|
| Accessory Class |
KVM switch accessories
|
| Product Features |
TAA Compliant
|
| Package contents |
B055-001-UDV NetDirector DVI USB Server Interface Unit
|
| TAA Compliance |
Yes
|
| Accessory Type |
Server interface unit
|
| Technology |
Cat5/5e
DVI |
Support from Eaton