Download document () of 20
We make what matters work*

B072-016-IP2

NetCommander 16-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 1U Rack-Mount, TAA

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Simultaneous support for 3 users – 1 local, 2 remote
  • 16 ports provide control of computers/servers locally or via your network or the Internet
  • Dual Ethernet ports and power supplies assure uninterrupted remote access
  • Low-cost Cat5 cabling allows longer distances, reduces cable clutter
  • 3-year limited warranty (Worldwide)
  • Occupies just 1U of rack space

General specifications

Product Name
Eaton Tripp Lite series NetCommander rack-mount KVM switch over IP
Catalog Number
B072-016-IP2
UPC
037332177278
Product Length/Depth
10.99 in
Product Height
1.71 in
Product Width
17.28 in
Product Weight
7.46 lb
Warranty
3 year limited
Compliances
RoHS
CE Marked
REACH
FCC Class A
TAA Compliant
Certifications
UL 60950-1
CSA Std. C22.2
CSA C22.2.
Global Catalog
B072-016-IP2
Product Type
Rack-Mount KVM switch over IP

Product specifications

Power supply
Cat5e/6/6a Cables
BTU Rating
171 BTU/Hr
LED Indicators
Blue (Power)
Material Of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Relative Humidity
0-80% non-condensing
Storage Temperature
-40° to 158°F (-40° to 70°C)
Input Current
120V (0.7A) / 230V (0.3A)
Operating Temperature
32 to 104 F (0 to 40 C)
Recommended Category Cable
Cat5e/6/6a Cables
Number Of Users
3
Input frequency
50/60Hz
Color
Black
Authentication Supported
RADIUS
LDAPS
Package Contents
B072-016-IP2 16-Port Cat5 2+1 User 1U Rack-Mount KVM Switch with IP Remote Access
C13 to 5-15P Power Cords (x2)
Rack-Mount Hardware
Quick Start Guide
System Requirements
Computer with HD15 (VGA) port, and USB port or PS/2 keyboard/mouse ports
Remote access supported using Windows computers
User-supplied Cat5e/6/6a cabling
B078-101-USB-1 or B078-101-USB2 (USB) or B078-101-PS2 (PS/2) Server Interface Unit is required for each connected computer/server
Remote console computers require minimum Pentium 4 with 2 GB memory
Compatible with Windows and Linux operating systems
For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
Product Features
Cat5 KVM Switch
IP Remote Access
Redundancy - Dual Power Inputs
Rackmountable
On-Screen Display (OSD)
TAA Compliant
USB Specification

USB 2.0 (up to 480 Mbps)
Network Speed

100 Mbps (Fast Ethernet)
Packaging Type
Box
Console Keyboard And Mouse Interface
USB
Port Selection


Hotkey
OSD
Console Monitor Interface
VGA
Power Input Receptacle
IEC-320-C14
Computer Keyboard And Mouse Interface
USB
PS/2
Computer Monitor Interface
VGA
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideB Connector3
HD15 (FEMALE)
USB A (FEMALE)
Voltage Compatibility (VAC)
127 VAC
110 VAC
240
208 VAC
100 VAC
120 VAC
200 VAC
230 VAC
220 VAC
Pc/Server Connections
PS/2
USB
VGA
Technology
Cat5/5e
PS/2
VGA / SVGA
Power Consumption
50 W
Virtual Media Speed
Up to 12 Mbps (using B078-101-USB2)
Max Supported Video Resolution
Local : 1920 x 1200 @60Hz ; Remote : 1920 x 1080 @60Hz
TAA Compliance
Yes

Export product specification

Need product support?

Support from Eaton