Download document () of 20
We make what matters work*

B093-004-2E4U-V

4-Port Console Server with 4G LTE Cellular Gateway, Dual GbE NIC, 4Gb Flash and Dual SIM, TAA

Securely Access All Your Serial and Network Devices from Anywhere in the World at Any Time

This USB console server provides secure in-band (primary network) and optional out-of-band (alternate channel) remote access to serial- and network-connected routers, network switches, firewalls, PBX systems, UPS systems, PDUs and other devices. You can use it in a wide variety of applications, including wiring closets, branch offices, kiosks, point-of-sale and other remote sites where a quick identification and resolution of network issues is imperative. It offers reliable network connectivity with dual Gigabit primary and failover Ethernet ports for redundancy.

Simple and Flexible Accessibility with Industry-Standard Integration

The 4 console ports are configured to use standard Cat5e/6 Ethernet cable when connecting to Cisco devices. They integrate with industry-standard directory servers using TACACS+, RADIUS, LDAP and Kerberos authentication. It provides 1 Gbps (Gigabit) of internal NAND flash memory, which can be used for log storage and file storage.

Gateway Ports Forward to Routers and Other Hosts

Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers). This rack console also includes a built-in stateful firewall and embedded DHCP server to host a separate management LAN for critical traffic.

The Utmost in Security to Keep Your Sensitive Data Private

The console server supports the following security features and standards: PCI DSS 3.2, FIPS 140-2, SSL and SSH, stateful firewall, OpenVPN and IPSec VPN support. The embedded FIPS 140-2 OpenSSL cryptographic module is validated to meet FIPS 140-2 standards and has received Certificate #2473.

PowerMan PDU and Network UPS Tools for Enhanced Monitoring and Control

This console server uses PowerMan for PDU and RPC management and Network UPS Tools for UPS system monitoring and management. It provides support for a range of power products, so you can remotely manage power to your connected equipment.

USB Console Connects to PDUs and UPS Systems

USB 2.0 console ports allow connection to newer devices with USB console ports, such as a wide variety of PDUs and UPS systems with WEBCARDLX or other LX Platform remote management cards.

Compact Design for Convenient Mounting

The heavy-duty steel housing comes with mounting brackets for 1U installation in an EIA-standard 19-inch rack. Its fanless form factor also allows desktop deployment on included rubber feet that help prevent the unit from sliding.

General specifications

Product Name
Eaton Tripp Lite series serial console server
Catalog Number
B093-004-2E4U-V
UPC
037332206169
Product Length/Depth
4.7 in
Product Height
1.4 in
Product Width
5.1 in
Product Weight
1.3 lb
Warranty
2 year limited
Compliances
RoHS
REACH
CE Marked
FCC Compliant
TAA Compliant
Certifications
C-Tick
UL Listed
Product Type
Serial console server

Product specifications

Voltage rating
  • 100 VAC
  • 110 VAC
  • 120 VAC
  • 127 VAC
  • 200 VAC
  • 208 VAC
  • 220 VAC
  • 230 VAC
  • 240
Number of ports
4
Features
Flex Center
BTU Rating
39.2 BTU/Hr
LED Indicators
12 LEDs for Power, Heartbeat-Firmware Running, Serial Connectivity, Cellular Connectivity, Network Ports, and RSSI Signal Strength
Material Of Construction
Metal
Operating Temperature Range
-13° to 140°F (-25° to 60°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-40° to 167°F (-40° to 75°C)
AC Power Adapter Plug(s)
CEE 7/16 Schuko
AS/NZS 3112 Australia
NEMA 1-15P North America
BS 1363 UK
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
12V / 1.25A
AC Power Adapter Cord Length
4 ft
Voltage Compatibility (VDC)
12
Power Consumption
11.5 W
TAA Compliance
Yes
Color
Black
Authentication Supported
LDAP
RADIUS
TACACS
Package Contents
(2) Antenna blades
Terminal block
External power supply w/4 ft. cord (Input: 100–240V, 50/60 Hz, 0.4A; Output: 12V 1.25A)
(4) Rubber feet
Rack-mounting hardware
B093-004-2E4U-V 4-Port Console Server with Cellular Gateway, Dual GB NIC, 4G LTE, 4Gb Flash and Dual SIM
Dual-SIM cradle
DB9F to RJ45 crossover serial adapter
Quick Start Guide
(4) International plug adapters (North America, Europe, U.K., Australia)
IEEE Standards Supported
802.3
Product Features
Rackmountable
Multi-User
IP Remote Access
USB Specification
USB 2.0 (up to 480 Mbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
Dual Gigabit Ethernet ports for primary network connection and automatic failover
Easy installation on desktop or 19 in. racks using included mounting hardware
2-year limited warranty (Worldwide)
Built-in 4G LTE cellular modem with 2 SIM card slots provides out-of-band remote access
Designed for standard Cat5e/6 patch cable when connecting to Cisco devices
Manage routers, UPS systems and other serial-based equipment from anywhere at any time 24/7
Packaging Type
Box
External Power Supply Certifications
CB
UL
cUL
PSE
C-Tick
RoHS
FCC
TUV
CE
GS
Power Source Type
AC Adapter
Port Selection
GUI
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
USB A (FEMALE)
SideB Connector3
RJ45 (FEMALE)
USB A (FEMALE)
Voltage Compatibility (VAC)
120
240
110
230
208
220
100
127
200
100 VAC
110 VAC
120 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC

Export product specification

Need product support?

Support from Eaton